Military: Radar/SonarHigh Reliability Military Radar systems provide position and velocity of objects with respect to the RADAR unit. SONAR for navigation, obstacle avoidance, mine detection, salvage and underwater surveillance |
|
Military: Radar/SonarHigh Reliability Military Radar systems provide position and velocity of objects with respect to the RADAR unit. SONAR for navigation, obstacle avoidance, mine detection, salvage and underwater surveillance |
|
Block DiagramClick on the colored blocks to view or sample recommended solutions
Design ConsiderationsIntegrated GPS guidance, image processing for target recognition and real-time flight path guidance computations are enabled by high performance Digital Signal Processors (DSP) from Texas Instruments. Floating-point DSPs with performance up to 1 GFLOPS (Billion of Floating-Point Operations per Second) and fixed-point DSPs with performance up to 1600 MIPS (Million of Instructions per Second) are available from Texas Instruments HiRel Defense and Aerospace. High performance support products include a broad selection of Mixed Signal/Analog, ASICs, FIFOs and Advanced System Logic functions. TI MPD offers Enhanced Plastic (EP), MTO (ceramic/commercial processing), MIL-PRF-38535 Class Q (ceramic/military qualified) and MIL-PRF-38535 Class V (ceramic/space qualified) product processing flow options. With over 3500 Class Q, over 300 EP and over 200 Class V products to choose from, military system designers can select from the following product areas:
View TI's complete portfolio of Military Products Application NotesMost useful technical documents for Military: Radar/Sonar
|
Most useful technical documents for Military: Radar/Sonar