AV Receiver

TI's Aureus™ audio DSPs and analog solutions provide AV receiver manufacturers fast time-to-market for differentiated solutions along with headroom for easy customization for the most realistic listening experience.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Audio DAC Audio Receiver/Transmitter Audio Sample Rate Converter Audio ADC AC/DC Supply Video Filter Analog Line Driver Analog Line Receiver Differential Line Driver Differential Line Receiver PWM-Input Power Stage Audio Codec Integrated Receive/Transmit and SRC Digital Audio PWM Processor Clock Driver IEEE 1394 Interface Ethernet LCD Display Bias LED Driver Low-Noise Analog Power Processor Power System Power Audio DSP Video DSP Video Output Amplifier Video Output Amplifier Video Decoder

Design Considerations

High-quality digital audio formats, such as the lossless HD audio formats found on Blu-ray discs, present AV receiver system designers with many engineering challenges. Digital connectivity, content protection, compatibility with new decoding standards and the need for fast data rates with superior analog performance throughout the entire audio signal chain require careful attention to semiconductor device selection, power supply design and PCB layout. AV end equipment designers can take advantage of TI’s expertise in audio and video DSPs, as well as high-performance analog solutions, to deliver not only the highest performance products, but also the most cost-effective solutions to the consumer.

The core subsystems include:

DSP

The Aureus™ audio DSPs provide the processing power to handle the myriad of decoding formats as well as advanced post processing.

Video DSP

The DaVinci™ TMS320DM6437 high-performance fixed-point DSP is an excellent choice for digital media applications. It is perfect for applications requiring image scaling, de-interlacing, on-screen-display and video post-processing.

Data Converter

TI's Burr-Brown audio data converter products offer the full range of performance, enabling both high-end and cost-sensitive systems.

Power Amplifier

PurePath Digital™ power amplifier solutions preserve the original quality of the source and deliver high power in a sleek form factor.

Connectivity

  • Digital Video/Audio – HDMI, 1394 (high-quality DVD Audio data rate of 192 kHz can be sent across a 1394 cable connected to an AV receiver), and 10/100 Mb/s Ethernet (capability to decode video streams from the web or PC
  • Digital Audio – S/PDIF
  • Analog Audio – offers high-quality differential I/O and analog Line In/Out
  • Analog Video – Composite, Component and S-Video input connections

Power Conversion

Converts the input power from the AC adaptor to run various functional blocks.

Application Notes

Most useful technical documents for AV Receiver Help

    

Selection and Solution Guides

Most useful technical documents for AV Receiver Help

Selection Guides

Solution Guides

Tools and Software

Name Part # Company Software/Tool Type
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE

Product Bulletin & White Papers

Most useful technical documents for AV Receiver Help

Product Bulletin

White Papers

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Other Support