Motor Control: High-Voltage

High-Voltage Motor Control Solutions from Texas Instruments

Block Diagram

Click on the colored blocks to view or sample recommended solutions


ADC ADC Encoder Resolver Hall-Effect Sensor Current Sense ADC Current Sense Feedback Op-Amp Aux Output Op-Amp V & I Sense V & I Sense Aux Input Op-Amp Op-Amp DAC Current Sense Controller Interface Isolation AC/DC Supply AC/DC Supply Analog Supply PFC Motor Drive Power Core Supply I/O Supply Digital Supply High Voltage Supply Supply Supervisor Microcontroller Voltage Refs Relay Driver for Appliances Temp Sensor

Design Considerations

HVAC motors, Industrial Inverters, or HV Permanent Magnet Brushless motors are examples of high-voltage systems and typically classified by their power in horsepower. Although rotary motors are the most common, other configurations are available, such as linear motors, and gear head motors with various implementations of actuators built on. Digital motor control solutions precisely control the position, velocity, and torque of these mechanical drives. MOSFETs in such large drives typically exceed 600V. TI has gate drive solutions TPS2829, for example; a non-inverting high-speed MOSFET Driver. When combined with the TLV3501 comparator in the feedback loop, the gates in these systems can be digitally controlled. Alternatively, TI MOSFET drivers such as UCC37321 or UCC37323 can drive smaller motors directly or drive power devices such as MOSFETs or IGBTs.

The Core Subsystems Include :

Controllers :

TI offers a range of solutions for the control processor; from the ultra-low power MSP430 microcontroller to the TMS470 ARM7-based processors and C2000 Digital Signal Controllers (DSC). The right controller can optimize motor drive efficiency, improve reliability and lower overall system costs. The 32-bit DSP-class performance and motor-control optimized on-chip peripherals of the C2000 controllers enable users to easily implement advanced algorithms such as sensor-less vector control of three-phase motors. The C2000 family offers software-compatible controllers ranging from the low-cost F28016 to the industry’s first floating-point DSC, the TMS320F28335.

Isolation :

TI Digital isolators have logic input and output buffers separated by TI’s silicon dioxide (SiO2) isolation barrier, providing 4kV of isolation. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.

Controller Interface :

RS-232 or RS-422 are adequate for many systems. RS-485 signaling may be bundled with protocols such as Profibus, Interbus, Modbus or BACnet, each tailored for the specific requirements of the end user. Sometimes controller area network (CAN) or EtherNet/IP (Industrial Protocol) are preferred do to network requirements. M-LVDS can provide lower power dissipation alternative. See app note http://focus.ti.com/lit/an/slla067a/slla067a.pdf for additional information on interface selection.

Motion Feedback using external circuits :

Isolated delta-sigma modulators (AMC1203/AMC1210) are ideal for shunt measurements to flatten glitches and increase current feedback resolution. Alternatively, INA19x (x=3 to 8) and INA20x (x=1 to 9) provide wide common-mode voltages for both low-side and high-side current shunt monitoring. Hall Effect or magnetic based sensors are typically more efficient when measuring over 10 Amps; plus they inherently provide isolation. ADS1204, ADS1205 and ADS1208 are recommended for this. To connect ±10V (20Vpp) signals to an analog-to-digital converter (ADC) using only a 3.3V or 5V supply, use an INA159 level translation difference amplifier. ADCs like ADS7861/ADS7864 or ADS8361/ADS8364 provide 4-channel or 6-channel simultaneous current sampling.

Recommended Resources

arrow iconC2000 Tools and Software

Application Notes

Most useful technical documents for Motor Control: High-Voltage Help

    

Selection and Solution Guides

Most useful technical documents for Motor Control: High-Voltage Help

Selection Guides

Solution Guides

Tools and Software

Name Part # Company Software/Tool Type
C28x™ IQMath Library - A Virtual Floating Point Engine SPRC087 Texas Instruments Application Software
Dual Motor Control and PFC Developer's Kit TMDS2MTRPFCKIT Texas Instruments Development Boards/EVMs
Motor Control and PFC Developer's Kit TMDS1MTRPFCKIT Texas Instruments Development Boards/EVMs
MSP430 100-Pin Target board and USB Programmer MSP-FET430U100 Texas Instruments Development Boards/EVMs
MSP430 80-Pin Target board and USB Programmer MSP-FET430U80 Texas Instruments Development Boards/EVMs
MSP430F5xx 100-Pin Target board and USB Programmer MSP-FET430U5X100 Texas Instruments Development Boards/EVMs
MSP430FG4618/F2013 Experimenter Board MSP-EXP430FG4618 Texas Instruments Development Boards/EVMs
TMS320F2812 eZdsp Start Kit (DSK) TMDSEZD2812 Texas Instruments Starter Kits
TMS320F2812 eZdsp Starter Kit (DSK) - Socketed version TMDSEZS2812 Texas Instruments Starter Kits
TMS320LF2401A eZdsp Starter Kit (DSK) TMDSEZD2401 Texas Instruments Starter Kits
TMS320LF2407A eZdsp Starter Kit (DSK) TMDSEZD2407 Texas Instruments Starter Kits

Product Bulletin & White Papers

Most useful technical documents for Motor Control: High-Voltage Help

Product Bulletin

White Papers

News Releases & Authored Articles

Visit the News Center

Authored Articles

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Third Party End-Equipment

All Third Party End-Equipment

Support and Community

Other Support