Holographic Data StorageHolographic Data storage, using DLP/DMD optical recording with high density rates and high data transfer rates, writing data in three dimensions. |
|
Holographic Data StorageHolographic Data storage, using DLP/DMD optical recording with high density rates and high data transfer rates, writing data in three dimensions. |
|
Design ConsiderationsIntroductionThe Information Age has lead to an explosion in information storage needs. While current storage needs are being met, demand will continue to increase and storage technologies must continue to improve. Holography promises storage densities that can far surpass traditional magnetic and optical recording. Holography can break through these density limits because it goes beyond the two-dimensional approaches of conventional storage technologies to write data in three dimensions. In addition, unlike conventional technologies which record data bit by bit, holography allows a million bits of data to be written and read out in single flashes of light, enabling data transfer rates as high as one Terabit per second. (Fast enough to transfer a 2 hour DVD movie in about .1 seconds). With its powerful combination of high storage densities and rapid data transfer rates, holography stands poised to become a compelling choice for next-generation storage needs. Due to its superior switching speed, contrast ratio, and overall maturity, DMD is projected as an ideal device for disc drives utilizing the holographic media. The DMD as a spatial light modulator generates an interference pattern that consist of a laser beam that is divided into a signal beam and a reference beam. The signal beam conveys the data, and is combined with the reference beam to create a complex three-dimensional pattern that is stored three-dimensionally in the photopolymer storage medium.
NISSO 13th Building 7th Floor 2-5-1 Shin-yokohama, Kohoku-kuYokohama-shi, Kanagawa 222-0033 Japan About Optware
For more information visit the Optware’s website. Application NotesMost useful technical documents for Holographic Data Storage
|