Pulse Oximetry

Medical Solutions from Texas Instruments

Block Diagram

Click on the colored blocks to view or sample recommended solutions


ADC Touch Screen Control Amplifier Audio DAC Audio Amplifier Clock DAC Wireless Interface Protection Level Shift AC Adaptor Backlight Battery Fuel Gauges LED Drivers Memory Power Core & I/O Power System Power Processor References

Design Considerations

Overview

TI's TMS320VC5505 evaluation module together with TI's pulse oximeter analog front-end module make up the new C5505 PO or SpO2 Medical Development Kit (MDK) which provides developers access to a development tool set that offers a complete signal chain solution along with software to save months of development time and for portable patient monitoring applications that demand battery efficiency.

Pulse oximeters measure arterial blood oxygen saturation by sensing absorption properties of deoxygenated and oxygenated hemoglobin using various wavelengths of light. A basic meter is comprised of a sensing probe attached to a patient's earlobe, toe, finger, or other body locations, and data acquisition system for the calculation and display of oxygen saturation level, heart rate, and blood flow.

Low-End Portable Pulse Oximeter

For low-end designs, TI's family of highly integrated MSP430 Ultra-Low-Power microcontrollers (MCUs) reduces the number of external components needed in the design. Since elements of the signal chain, power management and display driver are integrated into the MCU.

Signal Acquisition Challenges: An inverting resistor-feedback configuration is commonly used with the gain amplifier in the signal chain. However, large feedback resistor values may drive extreme output swings with small changes in light intensity due to the sensitivity level of the circuit. Some designs may benefit from driving the output swing down to or below ground. Dual supply Auto-zero trans-impedance amplifiers allow the output swing to ground and single supply devices swing very close to ground. A pull-down resistor tied to -5V allows the output to swing slightly below ground, minimize errors as the output gets very close to 0V. TI offers a family of transimpedance amplifiers that provide extremely high precision, excellent long-term stability, and very low 1/f noise.

Mid-Range and High-End Portable Pulse Oximeters

For mid and high-end implementations, higher performance processors and higher precision analog components with low supply current could be required. TI's low power DSP technology can eliminate signal distortion caused by other light sources or motion occurring while readings are taken, extracting only the signal of interest. DSP technology allows accurate readings of very low level signals through sophisticated algorithms. This additional processing capability is very useful in pulse oximeters measuring the absorption of additional wavelengths to detect the saturation of other species of hemoglobin.

Signal Acquisition Challenges: TI's precision switched integrator transimpedance amplifiers do not have the thermal noise of feedback resistors and do not suffer from stability problems commonly found in transimpedance amps using large feedback resistor. Using one photodiode with two integrator transimpedance amplifiers eliminates dark current and ambient light errors, since errors common to both can be subtracted. Additionally, these amplifiers allow for synchronized sampling at an integer multiple of the AC line frequency, providing extremely high noise rejection. Transimpedance gain can be easily changed by manipulating on-chip settings. Also, TI's high precision ADCs offer small packaging, excellent AC/DC performance, and single-chip solution for measuring photodiodes.

In general, Pulse Oximeters require ultra-low power consumption, and low noise power rails; in order to support extended battery life and precision measurements. TI's buck-boost converters provide support for Li-ion battery technologies, and 96% efficiency. For additional low noise power rails, high PSRR LDOs are also available. Requirements for wall-plug and USB-port charging can be addressed with the TI's linear lithium low single-cell charger family. Innovative next-generation gas gauge solutions are offered with "Impedance Track" to automatically learn/detect battery characteristics, extending both battery life and system run time.

Application Notes

Most useful technical documents for Pulse Oximetry Help

    

Selection and Solution Guides

Most useful technical documents for Pulse Oximetry Help

Selection Guides

Solution Guides

Tools and Software

Name Part # Company Software/Tool Type
MSP430FG43X Flash Emulation Tool MSP-FET430P430 Texas Instruments Development Boards/EVMs
Pulse Oximeter (PO or SpO2) Analog Front End Module for the C5505 PO or SpO2 Medical Development Kit TMDXMDKPO8328 Texas Instruments Daughter Cards
TMS320VC5505 DSP Evaluation Module TMDXEVM5505 Texas Instruments Development Boards/EVMs

Product Bulletin & White Papers

Most useful technical documents for Pulse Oximetry Help

Product Bulletin

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Other Support