Notebook PC

Notebook Computer (PC) Solutions from Texas Instruments.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Headphone Amplifier Speaker Amplifier Video Switch / Translator IEEE1394 FlatLink Driver eSATA Interface: USB: Switch Cardbus Controller PCI-PCIe Bridge PCIe Docking Switch Serial I/O USB-to-PATA Bridge I2C SMBus Hub I/O Expander AC Adapter LCD Power Charger In-Pack Gas Gauge L-Ion Protection PCMCIA Power Switch Memory Card Power Switch Espress Card Power Switch USB Power Switch USB Power Switch Memory Power I/O Power CPU Power Discrete Graphics Power Main Power UMA Graphics Power HID Controller USB/RF Dongle Sensor & Monitor Logic LAN Switch Fan Controller Video AMP Video Decoder Video DAC

Design Considerations

A notebook PC is full-blown, genuine computer that can perform all computing tasks as a desktop computer does. The notebook PC is built with small factor ICs and to be more durable than the desktop PC.

Core Subsystems include:

  • CPU
    - perfroms all operations of the computer according to programmed instructions in the operating system software.
  • MCU/HID
    - Monitor and control various Human Interface Devices (mice, keyboards, etc) and maximize power efficiency of the design through various operating modes.
  • Memory
    - ROM contains the BIOS. RAM stores the application software and data files.
  • Disk Drives
    - stores operating systems, application programs, and data files.
  • Input/Output Ports
    - sends and receives data through serial ports, parallel ports, USB ports, and PC cards.
  • Sound Card and Speaker
    - plays sounds from CDs and DVDs.
  • Display
    - displays information and video/graphic on the LCD panel.
  • Input Devices
    - include the mouse, the trackball, the trackpoint, the touchpad, and the keyboard.
  • Fax/Modem
    - sends and receives data through the phone line.
  • Network Interface
    - allows the PC to connect to the LAN.
  • Power Conversion
    - converts the input power from the AC adaptor to run various functional blocks.

Application Notes

Most useful technical documents for Notebook PC Help

    

Selection and Solution Guides

Most useful technical documents for Notebook PC Help

Selection Guides

Solution Guides

Tools and Software

Name Part # Company Software/Tool Type
MSP430 20- and 28-Pin Target board and USB Programmer MSP-FET430U28 Texas Instruments Development Boards/EVMs
MSP430 USB Stick Development Tool EZ430-F2013 Texas Instruments Development Boards/EVMs
MSP430 Wireless Development Tool EZ430-RF2500 Texas Instruments Development Boards/EVMs

Product Bulletin & White Papers

Most useful technical documents for Notebook PC Help

White Papers

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Other Support