Block Diagram
Design ConsiderationsWith multiple AC power outlets in every room, residential power lines are already the most pervasive network in the world. However, communication on the AC power line is extremely difficult because of its unfavorable communication characteristics - specifically, line noise. Rather than fighting through the noise, OFDM (Orthogonal Frequency Division Multiplexing) technology lets signals travel around the noise. OFDM is a discrete multitone technology in which numerous signals of different frequencies, called carriers, are combined to form a single signal for transmission. Prior to combining, each carrier is first "phase shifted," or modulated, for the purpose of representing data bits. By modulating data bits on individual signals prior to combining them, many data bits can be transmitted over a small amount of time. The result is a home network without having to install CAT-5 or other cabling. Application Notes |