Video Conferencing: IP-Based SD

Video Conferencing: IP-Based SD Solutions from Texas Instruments.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Video Decoder Video Decoder Voice CODEC Amplifier for Microphone Amplifier for Speaker Clock Ethernet PHY Tranceiver AC/DC Adapter Battery Backup Charger Power MUX LDO PoE IEEE 802.3af Power Solution Dual Output LDO DC/DC Buck Controller Supply Voltage Supervisor DaVinci(TM) based Digital Media Processor Amplifier for Video Camera Amplifier for Video Camera Video Amp Video Encoder

Design Considerations

IP Based Video Conferencing Endpoint

Overview:
Video conferencing Conferencing Endpoints are terminals used to make point to point video-enabled calls. Video conferencing consists of an input camera and base unit interfaced to an output display. Data transmission is over IP or ISDN networks. The base unit consists of a DSP with integrated on-chip video ports to process audio and video encoding/decoding.

The core subsystems include:

  • Video Processor
    - Performs real-time image capture processing, compression/decompression, color space conversion, real time display, and data packetization for data communication over the IP/ISDN networks.
     
  • Video Decoder
    - Digitizes, demodulates, and decodes the NTSC/PAL/SECAM/S- video to be used by the video processor.
     
  • Video Encoder
    - Converts digital component video signals into the analog domain for display.
     
  • Memory (FLASH & SDRAM)
    - Stores executing code and data/parameters.
     
  • Audio Interface (Voice Codec)
    - Interfaces the microphone/speaker and uses a Codec to digitize audio signals.
     
  • Network Interface (Ethernet PHY Transceiver)
    - Transmits and receives audio and video data packets through the IP/ISDN networks.
     
  • ARM9 (or suitable GPP)
    - Moderates Input/Output between the Microphone, Speaker, Keyboard and the Digital Signal Processor.

Application Notes

Most useful technical documents for Video Conferencing: IP-Based SD Help

    

Product Bulletin & White Papers

Most useful technical documents for Video Conferencing: IP-Based SD Help

White Papers

News Releases & Authored Articles

Visit the News Center

Support and Community

Other Support