Portable DVD Player

Portable DVD Player

Block Diagram


ADC Audio Amplifier Audio DAC Battery Charge Management DC/DC Controller DC/DC Converter LCD Bias Video Amp Video Decoder Video In

Design Considerations

TI supplies high-performance, cost-effective audio and power management solutions for portable DVD players. Fully integrated speaker and headphone audio power amplifiers with DC volume control and SWIFTTM power converters with integrated FETs help minimize the entire solution size.



An all new stereo Class-D audio power amplifier designed to maximize battery life is also available.

The core subsystems include:

Audio Power Amplifier
  • Integrated gain settings reduce solution size and cost further by eliminating the feedback and input resistors. Low supply current and shutdown control help maximize battery life while internal depop circuitry minimizes pops and clicks during startup and shutdown transitions.

  • Power Conversion
  • Converts the input power from the AC adaptor to run various functional blocks.

  • Video Interface
  • Provides video output with different formats: NTSC/PAL, S video, and YPrPb component video. The output stages require high-performance op-amps to amplify the video signal.

  • Audio Interface
  • Allows audio to be digitized by the audio converter and processed by the DSP to provide high-quality audio for MPEG/AC3 requirements.

  • Application Notes

    • HDMI Transmitter/Receiver Support on TMS320DM6467 (spraav4.htm, 8 KB)
      05 May 2008 Abstract
    • PCB Assembly Guidelines for 0.4mm Package-On-Package (PoP) Packages, Part II (spraav2.htm, 9 KB)
      29 Apr 2008 Abstract
    • DaVinci Technology Background and Specifications (Rev. A) (sprt401a.pdf, 108 KB)
      04 Jan 2007 Download
    • DaVinci System Level Benchmarking Measurements (spraaf6.htm, 9 KB)
      28 Sep 2006 Abstract
    • High Resolution Video Using the DM642 DSP and the THS8200 Driver (Rev. A) (spra961a.htm, 9 KB)
      03 May 2004 Abstract
    • Interfacing an LCD Controller to a DM642 Video Port (Rev. B) (spra975b.htm, 9 KB)
      03 May 2004 Abstract
    • MPEG-2 Video Decoder: TMS320C62x (TM) DSP Implementation (spra649.htm, 8 KB)
      29 Feb 2000 Abstract
        

    Tools and Software

    Name Part # Company Software/Tool Type
    DM642 Evaluation Module TMDSEVM642 Texas Instruments Development Boards/EVMs
    DM6446 Digital Video Evaluation Module TMDSEVM6446 Texas Instruments Development Boards/EVMs

    Product Bulletin & White Papers

    White Papers

    • Reaping the Benefits of SoC Processors for Video Applications White Paper (spry096.pdf, 124 KB)
      28 Mar 2007 Download
    • HD Transcoding Connects Home Video Applications White Paper (spry097.pdf, 470 KB)
      20 Mar 2007 Download
    • BDTi Analysis of TI Digital Video Evaluation Module Whitepaper (spry095.pdf, 648 KB)
      12 Feb 2007 Download
    • Optimizing Power Consumption in DSP Designs Whitepaper (spry089.htm, 8 KB)
      25 Oct 2006 Abstract
    • Programming Details of Codec Engine for DaVinci Technology Whitepaper (spry091.pdf, 62 KB)
      17 Oct 2006 Download
    • Video Compression: System Trade-Offs with H.264, VC-1 and other Codecs (spry088.pdf, 93 KB)
      05 Sep 2006 Download
    • Digital Signal Processors for Communications, Video, Infrastructure and Audio (spry069.pdf, 142 KB)
      17 May 2006 Download
    • The DaVinci Effect: Achieving Digital Video Without Complexity White Paper (spry079.pdf, 70 KB)
      06 Dec 2005 Download
    • MPEG4 on Multimedia Processors Tutorial Introduction - White Paper (spry052.pdf, 154 KB)
      26 Aug 2003 Download

    News Releases & Authored Articles

    News Releases

    Date Headline
    12 Aug 2008 TI introduces complete audio subsystem for portable devices
    07 Jul 2008 TI boosts portable audio performance with industry's first stereo Class-D amplifier featuring dynamic range compression and speaker protection

    Authored Articles

    Similar End-Equipment Solutions

    TI End-Equipment

    All TI End-Equipment Solutions

    Support and Community

    Other Support