Dialysis MachineDialysis Machine Solution from Texas Instruments. |
|
Dialysis MachineDialysis Machine Solution from Texas Instruments. |
|
Block DiagramClick on the colored blocks to view or sample recommended solutions
Design ConsiderationsA Dialysis Machine is an artificial kidney that treats the blood or persons with inadequate kidney function. Dialysis Machines are processor based pieces of equipment incorporating electromechanically controlled extracorporeal blood paths that leverage pumps and semi permeable dialyzer membranes to filter the patient’s blood. From an operational perspective, dialysis equipment need to meet specific safety criteria, one of which is single-fault tolerance. This means that no single point of failure in the pumps, motors, tubes, or electronics will endanger the patient or expose them to a hazardous condition. This means that there will be several redundant components and circuits, as well as "watchdog" managed disengage mechanisms in the system. These devices may include both active and passive components such as Control devices, sensors, motors, heaters, pumps, and valve drivers. Often a "Safe Mode" of operation would mean disabling the Arterial blood pump and clamping the venous line to prevent unsafe blood from flowing to the patient. Typical Electronic Circuits in the Dialysis Machine could be:
From TI's C2xxx family of high performance 32-Bit Controllers, through its Precisions Analog offering of Amplifiers and Data Converters, to a broad range of power management solutions, the right components with the right support are available from TI. Application NotesMost useful technical documents for Dialysis Machine
|
|
Most useful technical documents for Dialysis Machine 
| Name | Part # | Company | Software/Tool Type |
| Delfino C28343 controlCARD | TMDXCNCD28343 | Texas Instruments | Development Boards/EVMs |
| F28035 Piccolo controlCARD | TMDXCNCD28035 | Texas Instruments | Development Boards/EVMs |
| F28044 controlCARD | TMDSCNCD28044 | Texas Instruments | Daughter Cards |
| MSP430 100-Pin Target board and USB Programmer | MSP-FET430U100 | Texas Instruments | Development Boards/EVMs |
| MSP430 80-Pin Target board and USB Programmer | MSP-FET430U80 | Texas Instruments | Development Boards/EVMs |
| MSP430F5xx 100-Pin Target board and USB Programmer | MSP-FET430U5X100 | Texas Instruments | Development Boards/EVMs |
| MSP430FG4618/F2013 Experimenter Board | MSP-EXP430FG4618 | Texas Instruments | Development Boards/EVMs |
| Piccolo controlCARD | TMDXCNCD28027 | Texas Instruments | Development Boards/EVMs |
| TMS320F2808 controlCARD | TMDSCNCD2808 | Texas Instruments | Daughter Cards |
| TMS320F28335 controlCARD | TMDSCNCD28335 | Texas Instruments | Daughter Cards |
All TI End-Equipment Solutions