Block Diagram
Design Considerations
Software:
Motor control algorithms allow security operators to move the camera through a joystick interface. Several of these proven programs are included in the motor control library of TI’s TMSF280x motor control DSPs to help you expedite your design. Software also creates a timestamp that shows the name of the camera, date and time. Timestamping the image from the camera minimizes the ability of external tampering with the video feed at the operator level. In the audio signal path the software filters and modifies the sensitivity of the data converters, and also accounts for synchronizing audio and video. Video quality:Besides the intrinsic dependence on the imager quality, the video is heavily affected by ambient light and temperature levels. Heat translates directly to a 10 fold increase in noise for every degree above the specified temperature. TI’s TPS7xxx family provides the efficiency needed to avoid heavy heat loses when powering the video signal path, keeping the board cool and noise to a minimum. Consumers are generally willing to pay a premium for cameras that work in all lighting conditions. Some surveillance systems add LEDs throughout the space surveyed while others embed them around the imager. The number of LEDs to use depends on the target distance, as well the size and type of imager. There are different requirements for color, black and white and infra red imagers. The best way to determine how many LEDs to use continues to be empirical illumination to the desired spec. TI’s TPS54xx/TPS402xx can efficiently provide the conversion to drive the LEDs. Most today’s cameras have CIF (352x240) resolution with trends towards D1 (720x486) and higher resolutions. Main-stream cameras used in gas stations and some of the retail environment have to meet a minimum threshold of video quality (typically CIF). System Audio:The noise level of a busy store or an intersection is constantly changing. The MSP430 with integrated data converters are ideal for processing of sound, and pre-filtering the signal to adjust the data converter sensitivity to the noise floor. OPA36x buffer family and the DRV13x/DRV600 audio drivers ensure that the signal fidelity is maintained over the transmission path. Power:Most of the surveillance plug in systems work with feed voltages of 12 or 24 V. Additional constraints for power consumption go hand in hand with limitations in the heat the electronics can dissipate in the small camera housing. This is particularly important because the CCD imager captures ten times more noise for every degree above the specified temperature. Converters are especially good to power motors because they are efficient and avoid extra heat (when compared with LDOs). LDOs are used to power video and audio amplifiers because they provide low-ripple power rails leading to better signal fidelity. Application Notes
|
| Name | Part # | Company | Software/Tool Type |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Code Composer Essentials v3 Core Edition - Free 16KB IDE | MSP-CCE430 | Texas Instruments | Compilers/Assemblers/Linkers |
| SWIFT Designer Software Tool | SWIFT-SW | Texas Instruments | Application Software |
| Date | Headline |
| 10 Jul 2007 | TI Introduces Industry's Most Flexible 3.3-V, 2.5-V and 1.8-V Clock Generator Family |
All TI End-Equipment Solutions