Programmable Logic Controller

Programmable Logic and Automation Controller (PLC / PAC) Solutions from Texas Instruments

Block Diagram

Click on the colored blocks to view or sample recommended solutions


ΔΣ ADC SAR ADC SAR ADC Buffer Buffer Current Driver I / V Driver Voltage Driver Optional PGA Current Input Amp Voltage Input Amp Sensor Input Amp Clock Digital to Analog Converter Digital to Analog Converter Digital to Analog Converter Other Interface Devices Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Digital Isolators Level Translation Debounce (& Serialization) Wired Interface CAN Support Logic Peripheral Driver Isolated Power Isolated Power Isolated Power Low Noise Power (3.3V) Core & I/O Power DC/DC Converter MCUs like the Piccolo (C2802x/3x) have integrated ADCs, as well as PWM outputs that can perform similar functions to DACs, alleviating the need for stand alone ADCs, DACs and other peripherals in some implementations. Voltage Reference Voltage Reference Optional Mux

Design Considerations

Programmable Logic Controllers (PLC) and Programmable Automation Controllers (PAC) are process and control implementations that cover everything from test labs and fabrication plants to military and medical electronics to basic data acquisition. They leverage various sensor types and feedback mechanisms to monitor and control the local environment and system/machine interactions by collecting, storing and analyzing data. Acquiring data from sensors involves precision measurement and the processing of very low values or small changes in analog voltages/currents.

The following general requirements may apply:

  • Microcontroller: Contains universal serial interfaces (i.e. I2C and SPI), general purpose I/Os, timers and flash memory. To this, the MSP430F24X family adds low power consumption, wide supply-voltage range, programmable supply voltage supervisor and an internal reference ADC. 32-bit Digital Signal Controllers like F28235/28335 provide a high level of integration and embedded flash (up to 512kB), ultra fast ADC, communication ports, and a PWM control port. They also enable smart algorithms, adding system differentiation and intelligence. All are code compatible with 32 other family devices making pin-to-pin compatibility with floating point devices available.
  • Digital to Analog Converter: Low power, output voltage DACs with 12 to 18-bit resolution, sampling rate<10kSps, and settling time between 50 and 100μS are ideal. An INL<4.0 LSB is most accurate. The DAC8164/855X/856X/883X families and the latest TI DAC, the DAC9881, fit well here.
    VIDEO View the DAC9881 Video Cast
  • Analog to Digital Converter: SAR ADCs should feature: single supply, 250kSPS, serial interface, 12 to 16-bit resolution, INL<1 LSB. Delta Sigma ADCs should feature: 16 to 24-bit resolution, built-in PGA/buffer, easy ratiometric measurements, 50Hz and 60Hz Rejection, and low noise (high ENOB).
  • Isolators: The ISO72XX family, which includes one to four channel devices with different configurations and speed grades, are a good fit as a 4kVpeak, 3kVrms is required for safety approval (UL1557, VDE0884). The maximum working operation voltage is 560Vpeak. All inputs should be 5V tolerant.
  • Input Amplifier: a bipolar supply, high impedance, and low offset are key for all input amplifiers. For voltage specific use, there should also be wide common mode as in the INA146/148. For current use, low drift and gain>1 as in INA128 is recommended.
  • Output Driver: The XTR300 is a complete output driver that not only satisfies the voltage supply requirement of 12V but also the current output requirement of ±20mA. Common driver requirements are: offset < 1mV, drift between 1 and 2μV per degree Celsius, 1V/μs minimum slew rate and gain BW > 2MHZ. Some members of the XTR1XX family support voltage while others only support current. For additional voltage drivers, see OPA2XX.
  • References: If not integrated into the converter, should be 2.5V or 5V with low quiescent current and drift. Many of the REF31XX, REF32XX, and REF50XX devices meet or exceed these requirements.
  • Field Bus: Includes 5V RS-485 (SN65HVD308x/178x), 3.3V RS-485 (SN65HVD1x/3x), CAN (SN65HVD1050/251/23x), (M-)LVDS (SN65LVDS3X/SN65MLVD204), ControlNet, Ethernet, and SPI.
  • Power: DC/DC controllers (e.g. TPS40210) utilize external power MOSFETs for maximum design flexibility. An LDO like TL317 is a simple, inexpensive power regulation and DC/DC converters with integrated power MOSFETs like TPS5410 offer highly integrated step down regulation. For fastest time-to-market solution, consider the DCH0105XXX family as plug-in modules.

Application Notes

Most useful technical documents for Programmable Logic Controller Help

    

Selection and Solution Guides

Most useful technical documents for Programmable Logic Controller Help

Selection Guides

Solution Guides

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Other Support