NetbookBlock Diagram (SBD) for a Netbook PC featuring power management for the LCD bias and backlighting, processor, graphics, and memory, as well as the USB interface standard. |
|
NetbookBlock Diagram (SBD) for a Netbook PC featuring power management for the LCD bias and backlighting, processor, graphics, and memory, as well as the USB interface standard. |
|
Block DiagramClick on the colored blocks to view or sample recommended solutions
Design ConsiderationsA Netbook is a laptop computer primarily designed for web browsing and e-mailing, but without the processing power and storage capacity of a typical Notebook PC. Netbooks are used for remote access to web-based applications and are increasingly taking advantage of cloud computing services such as cloud storage and processing as well as remote access software services. Netbooks typically run on Windows XP or Linux OS rather than more resource-hungry operating systems like Windows Vista. Netbooks generally come in a smaller form factor than Notebook PCs (range in size from below 5 inches to over 13), typically weigh 2 - 3 lbs (~1 kg), and are often significantly cheaper mainly due to less powerful CPUs, minimal local storage capacity, and less wired or wireless connectivity options. In Netbooks low total cost, ease-of-use, and high efficiency are key attributes. TI's power solutions enable low system cost, low output capacitor count, high efficiency, high power density, high reliability and low total cost of ownership due to our high feature integration. Additionally, TI's EVMs, reference designs, and design tools enable quick cut-and-paste designs from one model to the next, reducing the overall time to market. Core subsystem components:
Application NotesMost useful technical documents for Netbook
|
Most useful technical documents for Netbook 
| Name | Part # | Company | Software/Tool Type |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| SwitcherPro(TM) Online and Desktop Design Creator and Management Software | SWITCHERPRO | Texas Instruments | Application Software |
Most useful technical documents for Netbook 
All TI End-Equipment Solutions