Ethernet Switch

Block diagram (SBD) for an Ethernet switch using TI’s GbE/PHY transceivers, high performance clocking solutions, POE.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


GbE Clock Memory Controller Clock CPU Clock Ethernet Switch Clock PHY Clock LVDS Serdes and Crosspoint Switches GbE/XAUI PHY PHY PHY PCI PCIe Serdes RS-232 RS-232 Transceiver UART USB Logic I2C Digital Power N+1 ORing Isolated Supply LED Drivers Memory Power Non-Isolated Module Power Source Equipment (PSE) Core & I/O Power FPGA/ASIC Core & I/O Power System Power POE μC Memory Controller Temperature Sensors Fan Control

Design Considerations

Targeting the Ethernet Switch key care abouts (Increased Bandwidth, Data Integrity, Low Power consumption), TI's encompassing portfolio provides Microcontrollers, Interface, PHY, GbE/XAUI transceivers and power management solutions that help complete the system around the Ethernet switch fabric. These TI devices provide high performance and low power consumption in a small form factor. In addition, TI's Power over Ethernet Solutions (POE) help manage overall power consumption of the switch, helping drive power and space optimization.

  • TI's family of CMOS multi-gigabit GbE transceivers delivers exceptional performance in high-speed bidirectional point-to-point data transmission systems. They have smaller footprint and low power consumption enabling higher port density. They have proven interoperability with major ASIC/MAC/FPGA vendors. TI's GbE transceivers provide excellent signal integrity, and do not require external filter capacitors. Some devices include built in testability features.
  • TI's POE solution reliably provide, the standard 48V, 15W (13W load), as well as up to 25W for high power POE, to the devices connected to the Ethernet cables. The core Power Source Equipment (PSE) Controller detects, classifies, and supplies (PD detection algorithm) power to the devices at the other end of the Ethernet cable, while the Microcontroller controls and monitors the PoE ports and power supply unit.
  • TI's clocking solutions provide high performance differential or single ended clocks with < 1 ps rms jitter from a low cost crystal/oscillator. These solutions are easy to configure and programmed through control pins, and are available in smaller QFN package, operating over the industrial temperature range.

Application Notes

Most useful technical documents for Ethernet Switch Help

    

Selection and Solution Guides

Most useful technical documents for Ethernet Switch Help

Selection Guides

Solution Guides

Tools and Software

Name Part # Company Software/Tool Type
SPICE-Based Analog Simulation Program TINA-TI Texas Instruments Simulators
SwitcherPro(TM) Online and Desktop Design Creator and Management Software SWITCHERPRO Texas Instruments Application Software

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Other Support