Digital Multimeter: Bench / System

Block Diagram (SBD) for a Bench/System Digital Multimeter featuring precision analog converters, amplifiers, Digital Signal Processors (DSP), and power management to measure current, voltage, capacitance, temperature, and resistance

Block Diagram

Click on the colored blocks to view or sample recommended solutions


ADC: Precision Amplifier Amplifier: Driver: ADC Audio Amp Interface Isolation Isolation Isolation Isolation Isolation Isolation Level Shift AC Adapter LCD Backlight Low Noise Power Core & I/O Power System Power Processor Reference

Design Considerations

A Digital Multimeter (DMM) is a precision analog instrument used to measure AC and DC voltage, AC and DC current, capacitance, and resistance. Five system level blocks are common to bench DMM designs: Signal Conditioning and A/D conversion of the input signal, LCD/LED/Keypad, Control and Data Processing, Memory/Peripheral devices, and Power Management. Implementation specifics will obviously vary depending on the feature set of the meter.

The common core subsystems are:

Analog Front-End

Signals are initially passed through a signal conditioning subsystem which amplifies or attenuates the analog signal in preparation for further conditioning, depending on whether the measurement is AC volts, DC volts, current, or resistance. Precision amplifiers and analog to digital converters are used to facilitate resolutions from 5 1/2 to 8 1/2 digits on modern DMMs.

LCD/LED/Keypad

Bench DMMs offer dual, 7 segment displays. The PC is typically used to provide a full-featured graphical user interface for bench DMMs.

Control and Data Processing

Executes measuring processes and controls interface with memory and peripheral devices. The Digital Signal Processor (DSP) is used to linearize data from the ADC and perform calibration. It also performs real-time analysis of acquired signals such as min/max, averaging, and conversion to engineering units. Modern DMMs allow users to directly measure temperature using a variety of sensors.

Memory/Peripheral Devices

Measurement results are stored in EEPROM or FLASH memory and can be uploaded to a PC via USB, Ethernet, RS-232, or IEEE-488 (GPIB) interfaces.

Power Management and Conversion

Converts the input battery power to run various functional blocks. TI has a wide range of products like amplifiers, ADCs, Power, Interface, and Processors to meet the requirements of bench Digital Multimeter designers.

Application Notes

Most useful technical documents for Digital Multimeter: Bench / System Help

    

Selection and Solution Guides

Most useful technical documents for Digital Multimeter: Bench / System Help

Selection Guides

Tools and Software

Name Part # Company Software/Tool Type
C6424 DSP Evaluation Module TMDSEVM6424 Texas Instruments Development Boards/EVMs
Software Development Kit (SDK) for OMAP-L1x and TMS320C674x Devices SDK-OMAPLXC674X Texas Instruments Development Platforms

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Other Support