Telecom Shelter: Filter UnitBlock diagram (SBD) for a Filter Unit featuring TI’s OMAP-L13x Processors, Power Management Devices, Data Converters, Amplifiers, and Interface Devices. |
|
Telecom Shelter: Filter UnitBlock diagram (SBD) for a Filter Unit featuring TI’s OMAP-L13x Processors, Power Management Devices, Data Converters, Amplifiers, and Interface Devices. |
|
Block DiagramClick on the colored blocks to view or sample recommended solutions
Design ConsiderationsTelecom Shelter: Filter UnitFilter units are filters, diplexers, duplexers and combiners used to filter, combine transmit and/or receive signals in the RF domain. TI has a wide range of products like ADCs, DACs, Microcontrollers, Temperature Sensors and Power Solutions meeting the requirements of filter unit designs. OMAP-L1x applications processors include ARM9 and ARM9-plus-DSP architectures and offer a variety of peripherals for networking and run Linux or the DSP/BIOS real-time kernel for operating system flexibility. For host controlling, the OMAP-L1x product line is also pin-for-pin compatible with various devices in the new TMS320C674x DSP series. Power consumption ranges from 8 mW in standby to 400 mW total power. In-rush limiting is implemented to limit the in-rush current going to the board at startup. The TPS2490 can be used to smoothly control the voltage and current ramp up. Application NotesMost useful technical documents for Telecom Shelter: Filter Unit
|
Most useful technical documents for Telecom Shelter: Filter Unit 
| Name | Part # | Company | Software/Tool Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
All TI End-Equipment Solutions