DSP Third Party Spotlight
clear gif
clear gif

Mistral® - Partners in Real Time

Windows® CE BSP and WLAN Solutions for DaVinci™ Technology - Accelerate Embedded Application Development with DaVinci Processor-based Solutions

Solution Description

Windows® CE SDK for DaVinci Technology

Mistral offers the free TI Windows™ CE SDK. The SDK includes a Windows CE 5.0 board support package (BSP), drivers, OS adaptation layer, interprocessor communication (IPC) and DaVinci Codec Engine-based demo. The familiar Windows CE Direct Show Media framework is layered on the DaVinci Codec Engine allowing developers to access DSP-based performance for video and audio applications without having to dive deep into complicated DSP development. The Windows CE offering is optimized for TI’s TMS320DM644x system on chip (SoC) processors and fully supported through Mistral, including additional services and customization.

WLAN Solution for DaVinci

Mistral also offers a WLAN solution for DaVinci processors. This complete WLAN solution speeds the development of size-constrained and power-sensitive wireless devices and includes the feature-rich, small footprint Murata/Sychip’s WLAN6101EB bundled with a comprehensive software package comprising of the WLAN and SDIO drivers.

Windows CE SDK for DaVinci Technology - Flow Diagram

Back to Top

   

Previous Third Party Spotlights

2007

2006

2005

Solution Benefits

  • Accelerates time-to-market
  • Offers configurable system
  • Supports DSP/BIOS™ Link
  • Supports Codec Engine
  • Provides integration of Codec Engine into Microsoft® DirectShow® for seamless integration into Windows® CE applications

Back to Top

 Target Applications

  • Videophones
  • Advanced navigation systems
  • IP set top boxes
  • IP Phones
  • Digital cameras
  • Security Cameras
  • Portable Media Player
  • Network Projector
  • Medical Devices
  • Multimedia juke boxes
  • Video over WLAN

Back to Top

Processors

Back to Top

Operating System

  • Windows® CE

Back to Top

Mistral - Partners in Real Time - LogoContact Information

Mistral Software Pvt. Ltd.
#60, Adarsh Regent, 100 Ft. Ring Road,
Domlur Extension,
Bangalore – 560 071, India
Telephone: +91-80-2535 6400
Fax: +91-80-2535 6440
support@mistralsoftware.com

On the Web

http://www.mistralsoftware.com

Sales Questions Contact

sales@mistralsoftware.com

General Questions/Comments/Support contact

support@mistralsoftware.com

Back to Top