DSP Third Party Spotlight Archive: DSP-Weuffen GmbH
clear gif
clear gif

TMS320C6727 Evaluation Module (EVM) from DSP-Weuffen GmbH

Low-cost evaluation module with newest floating-point TMS320C6727 DSP

Solution Description

The C6727 EVM consists of a hardware platform with SDRAM, flash, audio codecs and peripheral connectors that allow for extending the board to application specific hardware. Three pairs of external connectors enable routing of peripherals: one for serial peripherals like McASP, one for the UHPI interface, and one for the external memory interface "EMIF". An onboard JTAG connector provides emulation support.

The C6727 EVM includes software examples that illustrate how to use the codec, as well as how to boot from flash. The flash can be burned using the standard, free flashburn utility.

The EVM also includes an USB-extension module called USB-HPI-Programmer. This small module is plugged onto the UHPI-connector of the EVM and allows the software on the PC-side to download programs to RAM, program the flash and exchange data with the DSP via USB.

Special versions or high volumes can be produced on customer request.

   

Previous Third Party Spotlights

2007

2006

2005

Back to Top

Solution Benefits

  • Low-cost
  • All peripherals routed to connectors
  • Onboard memory
  • Compact

Back to Top

Functional Description

The C6727 EVM is a low-cost development platform, which enables users to evaluate and develop applications using the TI C6727 DSP. Schematics, logic equations and application notes are available to enable rapid hardware development and reduce time-to-market. The EVM comes complete with example:

  • Codecs
  • GFlashburn
  • Boot loader

Back to Top

Hardware Materials

  • TMS320C6727 EVM board
  • AC supply with international adaptors
  • Circuit drawing
  • Component placement
  • Bill of materials
  • Headers for external connectors
  • Printed manual
  • CD with software examples and documentation

Back to Top

Processors

  • TMS320C6727 DSP at 300MHz or TM320DA710 DSP at 275MHz

Back to Top

Memory

  • SDRAM - 128Megabit
  • FLASH - 4 Megabit, 256k x 16-Bit

Back to Top

Operating System

  • Development using Windows® OS
  • Target running DSP/BIOS™ kernel

Back to Top

Peripherals

  • AIC23 stereo codec
  • Push buttons
  • LEDs
  • Extension connectors
  • JTAG emulation connector
  • Boot options selectable via DIP switches

Back to Top

Dimensions

  • 110mm x 100mm

Back to Top

Software

Back to Top

Contact Information

DSP-Weuffen GmbH
Bernhard-Mueller-Str. 11
88239 Wangen, Germany

TI 3rd Party - DSP-Weuffen GmbH Logo

On the Web

Sales Questions Contact

General Questions/Comments/Support Contact

Back to Top