FHSS Serial Data Transceiver at 2.4 GHz Status: PREVIEW

AC2510


      Laird Technologies
         
  AC2510
NameFHSS Serial Data Transceiver at 2.4 GHz
StatusPREVIEW
Price (US$) 
Ordering Information Go to Laird Technologies

Product Information

Description

The AC2510 is Aerocomm's 5th generation 2.4 GHz FHSS transceiver module and sets the standard for industrial RF. The AC2510 is fully certified and requires no additional licensing in Europe or the Americas.

Features

The AC2510 is Aerocomm's premiere 2.4 GHz transceiver module and is available in a variety of form factors, output power, and antenna configurations. Socket compatibility with all Aerocomm 900 MHz and 2.4 GHz transceivers and availability in both server-client and masterless architectures provides maximum design flexibility.

    

Support and Community

Customer Tags Help

Most Popular Tags for AC2510:

View All Tags

Other Support

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.