FHSS Serial Data Transceiver at 900 MHz Status: PREVIEW

AC4790-1X1


      Laird Technologies
         
  AC4790-1X1
NameFHSS Serial Data Transceiver at 900 MHz
StatusPREVIEW
Price (US$) 
Ordering Information Go to Laird Technologies

Product Information

Description

The AC4790 is a member of Aerocomm's 900 MHz ConnexRF OEM transceiver module family and utilizes a proprietary "masterless" protocol in which any transceiver can communicate with any other transceiver; providing true peer-to-peer capabilities. Requiring no additional FCC licensing in the Americas, OEMs can quickly and easily integrate wireless into existing systems.

Features

The AC4790 is available in a variety of form factors, output power, and antenna configurations. The unique masterless architecture uses dynamic session extension and collision avoidance mechanisms, which uses a proprietary scoring system to promote contention free communications and ensure that each node has fair access to the network. This instinctive dynamic peer-to-peer networking architecture enables several transceiver pairs to carry on simultaneous conversations on the same network.

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.