FHSS Serial Data Transceiver at 900 MHz Status: PREVIEW

AC4790-200M


      Laird Technologies
         
  AC4790-200M
NameFHSS Serial Data Transceiver at 900 MHz
StatusPREVIEW
Price (US$) 
Ordering Information Go to Laird Technologies

Product Information

Description

The AC4490 is a member of Aerocomm's 900 MHz ConnexRF OEM transceiver module family and can replace miles of cable in even the most harsh environments. The proprietary server/client protocol can operate in a Point-to-Point, Point-to-Multipoint, Client-Server, or Peer-to-Peer architecture; providing maximum design flexibility. Requiring no additional FCC licensing in the Americas, OEMs can quickly and easily integrate wireless into existing systems.

Features

The AC4490 is available in a variety of form factors, output power, and antenna configurations and is socket compatible with Aerocomm's 900 MHz and 2.4 GHz transceiver models.
    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.