|
|
Product InformationDescriptionADCPro is a modular software system for evaluating analog-to-digital converters (ADCs) without the need for expensive logic analyzers and complex analysis routines. Used alone it is suitable for performing analysis on data sets captured from ADC testing; when paired with a Texas Instruments ADC evaluation module (EVM) and suitable data capture card, it becomes part of a powerful evaluation package. Current software version 1.2.0 FeaturesADCPro software from Texas Instruments will simplify the tasks of collecting and analyzing ADC data, and ease evaluation. With it, you can easily set up an evaluation system that may not exactly replicate the manufacturer's system, but still arrive at meaningful results that can be compared to system requirements.
Without any hardware, ADCPro can be used to analyze datasets - this can be an easy way to evaluate the tool. Data can come from two different plugins included in the distribution:
Using TripleGen as a data source, you can explore the functionality of ADCPro and learn about the test capabilities of the program. The ADCPro data file format is tab-delimited text and compatible with most spreadsheet programs. If you have data collected from an existing ADC, you can easily format it for reading by FileReader and use ADCPro to analyze the data. The test plugins that come with ADCPro are:
Plugins for connecting hardware to ADCPro are available for some Texas Instruments analog-to-digital converters. See the related products section for those evaluation packages that are compatible with ADCPro. Compatibility IssuesMinimum hardware and software requirements for ADCPro Version 1.2.0:
Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| ADS1015 Performance Demonstration Kit | ADS1015EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1115 Performance Demonstration Kit | ADS1115EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1146 Performance Demonstration Kit | ADS1146EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1147 Performance Demonstration Kit | ADS1147EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1148 Performance Demonstration Kit | ADS1148EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1158 Performance Development Kit | ADS1158EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1174 Performance Demonstration Kit (PDK) | ADS1174EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1178 Performance Demonstration Kit (PDK) | ADS1178EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1246 Performance Demonstration Kit | ADS1246EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1247 Performance Demonstration Kit | ADS1247EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1248 Performance Demonstration Kit | ADS1248EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1258EVM-PDK Performance Demonstration Kit | ADS1258EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1274 Performance Demonstration Kit (PDK) | ADS1274EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1278EVM-PDK Evaluation Module | ADS1278EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1281 Performance Development Kit (PDK) | ADS1281EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1282 Performance Development Kit (PDK) | ADS1282EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1672 Performance Demonstration Kit (PDK) | ADS1672EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS7953 Performance Demonstration Kit (PDK) | ADS7953EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS7957 Performance Demonstration Kit (PDK) | ADS7957EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS7961 Performance Demonstration Kit (PDK) | ADS7961EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS8317 Performance Development Kit | ADS8317EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS8320 Performance Development Kit | ADS8320EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS8321 Performance Development Kit | ADS8321EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS8324 Performance Development Kit | ADS8324EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS8325 Performance Development Kit | ADS8325EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS8326 Performance Development Kit | ADS8326EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADS1675 Reference Design | ADS1675REF | Texas Instruments | Hardware Reference Designs |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS1015 | 12-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | Data Converters | |
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | Data Converters | |
| ADS1146 | 16-Bit Analog-to-Digital Converter For Temperature Sensors | Data Converters | |
| ADS1147 | 16-Bit Analog-to-Digital Converter For Temperature Sensors | Data Converters | |
| ADS1148 | 16-Bit Analog-to-Digital Converter For Temperature Sensors | Data Converters | |
| ADS1158 | 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC | Data Converters | |
| ADS1174 | Quad, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter | Data Converters | |
| ADS1178 | Octal, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter | Data Converters | |
| ADS1246 | Low Noise, Precision 24-Bit Analog to Digital Converter | Data Converters | |
| ADS1247 | Low Noise, Precision 24-Bit Analog-to-Digital Converter | Data Converters | |
| ADS1248 | Low Noise, Precision 24-Bit Analog-to-Digital Converter | Data Converters | |
| ADS1258 | 24 Bit, Fast Channel Cycling Delta-Sigma ADC | Data Converters | |
| ADS1274 | Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | Data Converters | |
| ADS1278 | Octal, 144kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | Data Converters | |
| ADS1281 | High Resolution 24-Bit Analog-to Digital Converter | Data Converters | |
| ADS1282 | Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration | Data Converters | |
| ADS1672 | High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC | Data Converters | |
| ADS1675 | 4MSPS, 24-Bit Analog-to-Digital Converter | Data Converters | |
| ADS7953 | 12 bit, 1 MSPS, 16 ch, single ended, micro power, sr i/f, SAR ADC | Data Converters | |
| ADS7957 | 10 bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC | Data Converters | |
| ADS7961 | 8 Bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC | Data Converters | |
| ADS8317 | 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | Data Converters | |
| ADS8320 | 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter | Data Converters | |
| ADS8321 | 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter | Data Converters | |
| ADS8324 | 14-Bit 50 kSPS ADC Ser. Out, 1.8V Operation | Data Converters | |
| ADS8325 | 16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | Data Converters | |
| ADS8326 | 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | Data Converters | |