|
|
Product InformationDescriptionThe ADS1015EVM-PDK is a complete evaluation/demonstration kit, which combines an ADS1015EVM with the MSP430-based MMB3 motherboard for use with a personal computer. The MMB3 motherboard allows the ADS1015EVM to connect to a computer via a USB port. The ADS1015EVM-PDK is controlled by the ADCPro evaluation software using a plug-in. The software is designed to run with the Microsoft Windows operating system and allows for the complete evaluation of the ADS1015 device. Features
Free Evaluation Tool DescriptionSoftware: Download ADCPro Installer Order Options
Technical Documents
|
| Related Software | |||
| Name | Part# | Company | Software Type |
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Texas Instruments | Application Software |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS1015 | 12-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | Data Converters | |