|
|
Product InformationDescriptionThe ADS1158EVM is an evaluation board for the ADS1158 24-bit delta-sigma analog-to-digital converter (ADC). The ADS1258EVM is designed for prototyping and evaluation. It also serves as an evaluation platform for the ADS1158. The ADS1158EVM contains only the ADS1158 device and a few support components, also all ADS1158 pins are accessible through various connections on the ADS1158EVM connectors. The modular EVM can also be plugged directly into suitable motherboards such as the ADS1158EVM-PDK to work directly with any personal computer. Features
What's Included
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS1158 | 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC | Data Converters | |