ADS1224 Evaluation Module Status: ACTIVE

ADS1224EVM


      
         
Getting Started Documentation   ADS1224EVM User's Guide (Rev. A) (PDF 189 KB) 790 views
10 Oct 2007 

  ADS1224EVM
NameADS1224 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The ADS1224EVM is an evaluation fixture for the ADS1224 24-bit delta-sigma analog-to-digital converter (ADC). The ADS1224EVM is designed for prototyping and evaluation. The package pins of the ADS1224 are accessible through various pins on the EVM. The ADS1224EVM is designed using a standard card format developed by TI. This simple, consistent design makes the EVM very easy to connect to your own prototype system. You can think of the EVM as an alternate package for the ADS1224.

Features

  • ADS1224EVM includes a system clock oscillator
  • The EVM contains a low-noise voltage reference, buffered thru a precision OPA350 OP AMP
  • The System clock and low-noise reference are internal or external selectable through slide switches
  • The ADS1224EVM is connected through only four headers; analog, serial, power, and GPIO

Order Options

 ADS1224EVM
Name ADS1224 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS1224EVM Help

User Guides

    
Related Devices
Part# Name Product Family
ADS1224 24-bit, 240SPS ADC with 4-ch Diff Input Mux, High-Z Buffer, Serial Output Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support