|
|
Product InformationDescriptionThe ADS1232REF is a circuit board that is designed to feature the ADS1232 24-bit delta-sigma, precision low noise, analog-to digital converter. This board contains the entire circuitry and user interface needed for a weigh-scale digitizer. It is suitable for the general evaluation of the ADS1232 device. The board operates from +5VDC and +3.3VDC, these supplies are generated by two onboard regulators U1 and U2. A microcontroller, the MSP430F449, is used to supply the memory required to operate an LCD controller, hardware SPI™ UART interfaces, and a multiplier, used to perform the many firmware multiplications. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS1232 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | Data Converters | |
Most Popular Tags for ADS1232REF: