ADS1241MEVM Evaluation Module Status: ACTIVE

ADS1241MEVM

      
         
Getting Started Documentation   ADS1241MEVM User's Guide (sbau106.pdf, 226 KB)
25 Oct 2004 Download

  ADS1241MEVM
NameADS1241MEVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The ADS1241MEVM is a circuit board that allows evaluation of the ADS1241 analog to digital converter (ADC). The board is in Texas Instruments' modular EVM form factor, which allows direct evaluation of the ADS1241 easing software development and system prototyping. The EVM can be used with TI interface boards, such as the 5-6KINTERFACE . Third party platforms can also be used such as the HPA449, a MSP430 based interface board.

Features

  • Full-featured evaluation board for the ADS1241 24-bit analog-to -digital converter
  • On-board reference and oscillator circuits
  • Modular design for use with a variety of DSPs and microcontroller interface boards
  • Slide switches used to connect analog inputs to the ADS1241 digital converter

Order Options

 ADS1241MEVM
Name ADS1241MEVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • ADS1241MEVM User's Guide (sbau106.pdf, 226 KB)
    25 Oct 2004  Download
    
Related Devices
Part# Name Product Family
ADS1241 24-Bit Analog-to-Digital Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support