|
|
Product InformationDescriptionThe ADS1247EVM-PDK is a complete evaluation/demonstration kit, which combines the ADS1247EVM with the MSP430-based MMB3 motherboard for use with a personal computer. The MMB3 motherboard allows the ADS1247EVM to connect to a computer via a USB port. The ADS1247EVM-PDK is controlled by the ADCPro evaluation software using a plug-in. The software is designed to run with the Microsoft Windows operating system and allows for the complete evaluation of the ADS1247 device. Features
Free Evaluation Tool DescriptionSoftware: Download ADCPro Installer Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS1247 | Low Noise, Precision 24-Bit Analog-to-Digital Converter | Data Converters | |