ADS1256 Evaluation Module Status: ACTIVE

ADS1256EVM


      
         
Getting Started Documentation   ADS1256EVM Evaluation Module User's Guide (Rev. B) (HTM 8 KB) 3282 views
30 Sep 2008 Read Abstract

  ADS1256EVM
NameADS1256 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View ADS1256EVM Photo

The ADS1256EVM is an evaluation fixture for the ADS1256 24-bit delta-sigma analog-to-digital converter (ADC). The ADS1256EVM is designed for prototyping and evaluation. It also serves as an evaluation platform for the ADS1255, which is a proper subset of the ADS1256, The ADS1256EVM contains only the ADS1256 device and a few support components. All the ADS1256 pins are accessible through various pins on the EVMs analog and digital connectors. The EVM can also be plugged directly into suitable motherboards such as HPA449-MSP430 microcontroller development system from Soft-Baugh, Inc. a third party supplier.

Features

    If I only request literature what will I receive?
  • The ADS1256EVM User's Guide SBAU090- includes; schematic, component layout, and BOM
  • The ADS1256 Data Sheet Number - SBAS288B
    Does the ADS1256EVM come with any connectors?
  • No the EVM does not come with connectors or cables these must be supplied by the customer.
    What does the ADS1256EVM do?
  • The EVM is a Circuit board which allows the designer to run an evaluation of the ADS1256 device in real time.
    Can I get the board design/gerber files/artwork?
  • Yes, gerber files are available.
    Can I purchase more than 1?
  • Yes.
    Can you bill me for the EVM?
  • No, We take credit cards, purchase orders and corporate checks.
    How long will it take to receive the EVM?
  • You should receive the EVM within 5 working days. We can rush it to you for an additional charge.
    Where can I get samples of the ADS1256 or ICs in this group?
  • By contacting your local TI authorized distributor.
    What if I have a technical question?
  • Refer to the product information center (PIC) - the number is (972) 644-5580, 8am-6pm central time.
    Does this product have NAFTA exemption?
  • No, EVMs are not qualified for NAFTA exemption.

Order Options

 ADS1256EVM
Name ADS1256 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS1256EVM Help

User Guides

    
Related Devices
Part# Name Product Family
ADS1255 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC Data Converters 
ADS1256 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support