ADS1258EVM Evaluation Module Status: ACTIVE

ADS1258EVM


      
         
Getting Started Documentation   ADS1158EVM, ADS1258EVM User's Guide (Rev. B) (PDF 883 KB) 3993 views
30 Oct 2008 

  ADS1258EVM
NameADS1258EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The ADS1258EVM is an evaluation board for the ADS1258 24-bit delta-sigma analog-to-digital converter (ADC). The ADS1258EVM is designed for prototyping and evaluation. It also serves as an evaluation platform for the ADS1258. The ADS1258EVM contains only the ADS1258 device and a few support components, also all ADS1258 pins are accessible through various connections on the ADS1258EVM connectors. The modular EVM can also be plugged directly into suitable motherboards such as the ADS1258EVM-PDK to work directly with any personal computer.

Features

  • Contains all support circuitry needed for the ADS1258
  • Electronically switchable power supply allows both bipolar and unipolar configuration
  • Clock options: ADS1258 built-in PLL based oscillator or external clock signal
  • GPIO access
  • Compatible with the TI Modular EVM System

Order Options

 ADS1258EVM
Name ADS1258EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Alternative Tools / Software

Name Part# Company Tool / Software Type
ADS1258EVM-PDK Evaluation ModuleADS1258EVM-PDKTexas InstrumentsDevelopment Boards/EVMs

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS1258EVM Help

User Guides

    
Related Devices
Part# Name Product Family
ADS1258 24 Bit, Fast Channel Cycling Delta-Sigma ADC Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support