|
|
Product InformationDescriptionThe ADS1271EVM is a circuit board for use with the ADS1271 24-bit analog-to-digital converter. Two ADS1271 devices are installed on this board to demonstrate multiple parts operating in a simultaneously sampled, daisy-chained configuration. The installed ADS1271s can be configured to operate in any of the ADS1271 conversion or communication modes. Voltage reference, oscillator, and buffer amplifier circuits are provided on this board to ease evaluation, or they may be bypassed so that the user can test their own circuits with the ADS1271. Features
Support Software
Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| ADS1271 Performance Demonstration Kit (PDK) | ADS1271EVM-PDK | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS1271 | 24-Bit, 105kSPS Industrial Delta-Sigma ADC | Data Converters | |