|
|
Product InformationDescriptionThe ADS1274EVM-PDK is a complete evaluation/demonstration kit, which combines ADS1274EVM with the DSP-based MMB0 board as a motherboard. The mother board and the ADCPro evaluation software are supplied for use with a personal computer running Microsoft Windows XP operating system. This combination of boards allows the complete evaluation of the ADS1274 device. Software: Download ADCPro Installer Features
Order Options
Technical DocumentsMost useful technical documents for ADS1274EVM-PDK User Guides
|
| Related Software | |||
| Name | Part# | Company | Software Type |
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Texas Instruments | Application Software |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS1274 | Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | Data Converters | |