ADS1274 Evaluation Module (EVM) Status: ACTIVE

ADS1274EVM


      
         
  ADS1274EVM
NameADS1274 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The ADS1274EVM is in Texas Instruments modular EVM form factor, which allows direct evaluation of the ADS1274 multi-channel, delta sigma analog-to-digital converter (ADC). The EVM allows evaluation of all aspects of the ADS1274 device. For details on the ADS1274, please see the ADS1274 Product folder - linked to in the related products section of this page.

Features

  • Contains all support circuitry needed for the ADS1274
  • +10 V and -10 V generated from the +5 V supply or, they can be supplied externally
  • Voltage reference options: external or onboard
  • Clock options: Adjustable frequency, or 32 fixed crystal oscillator frequencies
  • Compatible with the TI Modular EVM System

Order Options

 ADS1274EVM
Name ADS1274 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for ADS1274EVM Help

User Guides

    
Related Devices
Part# Name Product Family
ADS1274 Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support