|
|
Product InformationDescriptionThe ADS1281EVM-PDK is a complete evaluation/demonstration kit, which combines ADS1281EVM with the DSP-based MMB0 motherboard for use with a personal computer. The MMB0 motherboard allows the ADS1281EVM to connect to a computer via a USB port. The ADS1281EVM-PDK is controlled by the ADCPro evaluation software using a plug-in. The software is designed to run with the Microsoft Windows operating system and allows for the complete evaluation of the ADS1281 device. Features
What's IncludedFree Evaluation Tool DescriptionSoftware: Download ADCPro Installer Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS1282 | Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration | Data Converters | |
Most Popular Tags for ADS1281EVM-PDK: