ADS1606 Evaluation Module Status: ACTIVE

ADS1606EVM


      
         
Getting Started Documentation   ADS1605/1606 EVM User's Guide (Rev. A) (PDF 864 KB) 1099 views
15 Apr 2004 

  ADS1606EVM
NameADS1606 Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The ADS1606 is a 16 bit, high-speed high-resolution delta sigma analog-to-digital converter. It features a data rate of 2.5MSPS; a bandwidth (-3dB) of 2.45 MHz and a passband ripple of less than 0.0025dB. The ADS1606 includes an adjustable first-in first-out buffer (FIFO) for the output data. The evaluation module (EVM) is a stand-alone, full-featured system that offers date sheet performance. Additionally, the EVM conforms to a common electrical and mechanical pinout for analog I/O, digital I/O and power, enabling the EVM to be quickly adapted to various host platforms.

Features

  • Evaluation Board featuring the ADS1606 ADC (order ADS1606EVM) or ADS1605 ADC(order ADS1605EVM)
  • On-board reference with recommended buffer circuitry
  • On-board signal conditioning
  • Basic system-level logic decoding

Order Options

 ADS1606EVM
Name ADS1606 Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS1606EVM Help

User Guides

    
Related Tools
Name Part# Company Tool Type
5-6K Interface Evaluation Module 5-6KINTERFACE Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS1606 16 Bit, 5MSPS Single Channel Delta-Sigma ADC Single with FIFO Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support