|
|
Product InformationDescriptionThe ADS1610EVM is a stand-alone, full-featured system that demonstrates data-sheet performance of the ADS1610 device. The EVM conforms to a common electrical and mechanical pinout for digital I/O, enabling it to be quickly adapted to various host platforms. The EVM circuitry feeds the input signal through two 50 ohm SMA connectors, J4 and J41, and then to input driver THS4503. An on board reference is generated by using precision reference REF02 and low noise amplifier THS4031. The pinout for the ADS1610EVM has been arranged to easily mate with the 5-6KINTERFACE to allow operation with several TI DSKs. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS1610 | 16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter | Data Converters | |