ADS2807-EVM Evaluation Module Status: ACTIVE

ADS2807-EVM

      
         
Getting Started Documentation   ADS280xEVM: User's Guide (Rev. A) (sbau075a.pdf, 406 KB)
22 Aug 2003 Download

  ADS2807-EVM
NameADS2807-EVM Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The ADS2807-EVM provides an evaluation platform for the ADS2807, a dual 12-Bit 50Msps Analog-to-Digital converter.

The board can be operated with a single +5V supply. See user guide for additional information.

Features

  • Populated evaluation board
  • Easy setup for performance testing
  • Transformer coupled input configuration
  • Buffered parallel output ports

Order Options

 ADS2807-EVM
Name ADS2807-EVM Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • ADS280xEVM: User's Guide (Rev. A) (sbau075a.pdf, 406 KB)
    22 Aug 2003  Download
    
Related Devices
Part# Name Product Family
ADS2806 12-Bit, 32 MSPS Dual ADC, Int/Ext Ref., program. input range w/Out of Range Flag Data Converters 
ADS2807 12-Bit, 50 MSPS Dual ADC, Int/Ext Ref., program. input range w/Out of Range Flg Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support