|
|
Product InformationDescriptionThe ADS5231EVM is designed to provide ease of use in evaluating the performance of the dual 12-bit, 40 MSPS ADS5231 analog to digital converter which features CMOS outputs. The ADS5231EVM can be paired with the ADC digital capture card, the TSW1100, for quick evaluation of the device's performance. Features
What's Included
Order Options
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| ADS5232 Evaluation Module | ADS5232EVM | Texas Instruments | Development Boards/EVMs |
| Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters | TSW1100 | Texas Instruments | Emulators/Analyzers |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS5231 | Dual low power, 12-bit, 40MSPS ADC | Data Converters | |
| OPA2227 | High Precision, Low Noise Operational Amplifiers | Precision Amplifiers | |
| SN74AVC16244 | 16-Bit Buffer/Driver With 3-State Outputs | Buffers, Drivers and Transceivers | |
| THS4503 | High-Speed Fully-Differential Amplifiers | Operational Amplifiers | |
| TPS79225 | Single Output LDO, 100mA, Fixed(2.5V), Low Noise, High PSRR | Linear Regulators | |