ADS5232 Evaluation Module Status: ACTIVE

ADS5232EVM


      
         
  ADS5232EVM
NameADS5232 Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

The ADS5232EVM is designed to provide ease of use in evaluating the performance of the dual 12-bit, 65 MSPS analog to digital converter which features a CMOS outputs. The ADS5232EVM can be paired with the ADC digital capture card, the TSW1100, for quick evaluation of the device's performance.

Features

  • Easy testing of the ADS5232
  • Single-ended, transformer coupled inputs
  • THS4503 amplifier input path
  • Internal reference generation or external reference generation using the OPA2227
  • Fully buffered outputs utilizing the SN74AVC16244
  • Compatible with the TSW1100

What's Included

Order Options

 ADS5232EVM
Name ADS5232 Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for ADS5232EVM Help

User Guides

    
Related Tools
Name Part# Company Tool Type
Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters TSW1100 Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
ADS5232 Dual, 12-Bit, 65MSPS, +3.3V Analog-to-Digital Converter Data Converters 
OPA2227 High Precision, Low Noise Operational Amplifiers Precision Amplifier 
SN74AVC16244 16-Bit Buffer/Driver With 3-State Outputs Buffers, Drivers and Transceivers 
THS4503 High-Speed Fully-Differential Amplifiers Operational Amplifier (Op Amp) 
TPS79225 Single Output LDO, 100mA, Fixed(2.5V), Low Noise, High PSRR Linear Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support