|
|
Product InformationDescriptionThe ADS5237EVM is designed to provide ease of use in evaluating the performance of the dual 10-bit, 65 MSPS analog to digital converter which features a CMOS outputs. The ADS5237EVM can be paired with the ADC digital capture card, the TSW1100, for quick evaluation of the device's performance. Features
Order Options
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters | TSW1100 | Texas Instruments | Emulators/Analyzers |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS5231 | Dual low power, 12-bit, 40MSPS ADC | Data Converters | |
| ADS5232 | Dual, 12-Bit, 65MSPS, +3.3V Analog-to-Digital Converter | Data Converters | |
| ADS5237 | Dual, 10-Bit, 65MSPS, +3.3V Analog-to-Digital Converter | Data Converters | |