ADS5271 12-bit, 50MSPS Evaluation Module Status: ACTIVE

ADS5271EVM


      
         
Getting Started Documentation   ADS527xEVM User's Guide (Rev. A) (PDF 759 KB) 1800 views
18 Oct 2005 

  ADS5271EVM
NameADS5271 Analog Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

The ADS5271EVM provides a convenient platform to evaluate the ADS5271, an 8-Channel, 12-Bit, 50Msps Analog-to-Digital converter, that features serialized LVDS digital outputs. In the event the user does not already have a method to attach to and analyze the data from the LVDS data stream, a deserializer board is offered. This board, the ADSDeSer-50EVM, directly connects to the ADS5271EVM and provides the data in parallel form for all eight channels simultaneously.

Each of the eight analog inputs on the ADS5271EVM uses a transformer configured to convert the single-ended input signal into a differential signal feeding into the ADS5271. The ADS5271EVM can be operated from a +3.3V supply.

The EVM kit includes software and a serial port cable that will allow the user to access the internal register of the ADS5271 and perform the evaluation under various part configurations. The ADS5271EVM evaluation board comes completely assembled.

Click below for Analog EVMs and deserializer available.

A different analog EVM is needed for each product in the ADS527X family the user wishes to evaluate.

Features

  • Populated, ready to use evaluation board
  • Directly connects to the ADSDeSer-50EVM
  • Transformer coupled input configuration
  • Controlled through a serial PC port, included software facilitates access to configuration register of the ADS5271

What's Included

  • Full documentation on CD ROM
  • Populated EVM Board
  • Serial port cable
  • Software
  • User's Guide

Order Options

 ADS5271EVM
Name ADS5271 Analog Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Sales Rep
Contact TI

Asia:
Contact Sales Rep

Europe:
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS5271EVM Help

User Guides

    
Related Tools
Name Part# Company Tool Type
8-Channel Serial LVDS Deserializer ADSDESER-50EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5271 8-Channel, 12-Bit, 40/50MSPS ADC with Serialized LVDS Interface Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support