|
|
Product InformationDescriptionThe ADS5277EVM provides a convenient platform to evaluate the ADS5277, an 8-Channel, 10-Bit, 65Msps Analog-to-Digital converter, that features serialized LVDS digital outputs. In the event the user does not already have a method to attach to and analyze the data from the LVDS data stream, a deserializer board is offered. This board, the ADSDeSer-50EVM, directly connects to the ADS5277EVM and provides the data in parallel form for all eight channels simultaneously. Each of the eight analog inputs on the ADS5277EVM uses a transformer configured to convert the single-ended input signal into a differential signal feeding into the ADS5277. The ADS5277EVM can be operated from a +3.3 V supply. The EVM kit includes software and a serial port cable that will allow the user to access the internal register of the ADS5277 and perform the evaluation under various part configurations. The ADS5277EVM evaluation board comes completely assembled. Click below for Analog EVMs and deserializer available. Click below for Analog EVMs and deserializer available.
A different analog EVM is needed for each product in the ADS527X family the user wishes to evaluate. Features
Order Options
Technical DocumentsMost useful technical documents for ADS5277EVM User Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS5277 | 8-Channel, 10-Bit, 65 MSPS Analog to Digital Converter | Data Converters | |