ADS5282EVM Evaluation Module Status: ACTIVE

ADS5282EVM


      
         
  ADS5282EVM
NameADS5282EVM Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description

Special Note: Customers looking to evaluate the ADS528x, should order a ADS528xEVM, a ADSDESER-50EVM, and a ADSDESER-50EVM Adapter Card.

The ADS5282EVM provides a platform for evaluating the eight-channel ADS5282 analog-to-digital converter (ADC) under various signal, reference, and supply conditions.

The EVM provides an external SMA connector for eight analog inputs to the ADC and the input of the ADC clock. The ADC can be clocked using either a single-ended or differential clock, and provisions are made on the EVM to allow users to evaluate the ADC using a single-ended PECL clock, or a differential transformer-coupled clock.

Digital output from the EVM is via a high-speed, high-density Samtec output header. The digital output connector mates directly to the TSW1200 Rev B or through an adapter to the TI ADSDeSer-50EVM, both of which de-serialize the serial data stream into parallel CMOS data.

Power connections to the EVM are via banana jack sockets. Separate sockets are provided for the ADC analog and ADC digital supplies and for the auxiliary circuits.

Features

  • Evaluation board for ADS5282
  • Can generate various signal, reference, and supply conditions
  • Provides 8 analog inputs to the ADC
  • Provides serial LVDS digital outputs
  • Can directly connect to TSW1200 to get parallel CMOS data output
  • Provides extensive software support for control and measurement
  • Multiple clock input options:

Order Options

 ADS5282EVM
Name ADS5282EVM Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
8-Channel Serial LVDS Deserializer ADSDESER-50EVM Texas Instruments Development Boards/EVMs 
DeSerializer Adapter Module ADSDESERADPT Texas Instruments Development Boards/EVMs 
High Speed ADC to FMC (Xilinx) Header Adapter Card FMC-ADC-ADAPTER Texas Instruments Development Boards/EVMs 
High Speed ADC to HSMC (Altera) Header Adaptor Card HSMC-ADC-BRIDGE Texas Instruments Development Boards/EVMs 
TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5282 Low Power 8-Channel, 12-Bit, 65MSPS ADC with Serialized LVDS Interface Data Converters 
VCA8500 8-Channel, Ultra-Low Power Variable Gain Amplifier With Low-Noise Pre-Amp Amplifiers and Linear 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support