ADS5400 Evaluation Module Status: ACTIVE

ADS5400EVM


      
         
  ADS5400EVM
NameADS5400 Evaluation Module
StatusACTIVE
Price (US$)$1499.00 
Order Options


Product Information

Description


View  View Image

The ADS5400EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments ADS5400 device, a 12 bit 1000 MSPS ADC. The output of this EVM is directly compatible to TI's TSW1200 LVDS ACD capture card, allowing for data capture and analysis of up to 64k sample points, enabling rapid device evaluation. Additionally with the supplied Logic analyzer breakout board, the ADC's LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe.

Features

  • Transformer coupled analog input path
  • Direct connection to TSW1200 for data capture and analysis

What's Included

Order Options

 ADS5400EVM
Name ADS5400 Evaluation Module
Status  ACTIVE 
Price (US$) $1499.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for ADS5400EVM Help

User Guides

    
Related Tools
Name Part# Company Tool Type
High Speed ADC to FMC (Xilinx) Header Adapter Card FMC-ADC-ADAPTER Texas Instruments Development Boards/EVMs 
High Speed ADC to HSMC (Altera) Header Adaptor Card HSMC-ADC-BRIDGE Texas Instruments Development Boards/EVMs 
TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5400 12-bit, 1000 MSPS ADC with analog input buffer Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support