ADS5423 Evaluation Module Status: ACTIVE

ADS5423EVM


      
         
Getting Started Documentation   ADS5423/24/33 and ADS5411 EVM User Guide (Rev. B) (PDF 267 KB) 1218 views
14 Feb 2006 

  ADS5423EVM
NameADS5423 Evaluation Module
StatusACTIVE
Price (US$)$115.91 
Order Options


Product Information

Description

The ADS5423EVM provides a platform for evaluating the ADS5423 dual 14bit analog to digital converter (ADC) under various signals, references and supply conditions. The EVM provides an external SMA connector for input of the ADC clock. The EVM allows either single-ended or true differential clock to be applied into the EVM.

Features

  • The ADS5423EVM provides a flexible means of evaluating the ADS5423 in a number of modes of operation.
  • It can be powered directly with a single 3.3V or 5.5V power supplies based on modes being used (see power requirement section in the user guide, literature number, SLWU020).

Order Options

 ADS5423EVM
Name ADS5423 Evaluation Module
Status  ACTIVE 
Price (US$) $115.91 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS5423EVM Help

Application Notes

User Guides

    
Related Devices
Part# Name Product Family
ADS5423 A 5V 14bit, 80MSPS Analog-to-Digital Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support