ADS5433 Evaluation Module Status: ACTIVE

ADS5433EVM


      
         
Getting Started Documentation   ADS5423/24/33 and ADS5411 EVM User Guide (Rev. B) (PDF 267 KB) 1218 views
14 Feb 2006 

  ADS5433EVM
NameEvaluation Modules (EVM)
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The ADS5433EVM provides a platform for evaluating the ADS5433 14-bit 80 MBPS analog-to-digital converter (ADC) under various signals, references, and supply conditions. The EVM provides an external SMA connector for input of the ADC clock. The EVM allows either single-ended or true differential clock to be applied into the EVM.

Features

  • Analog input to the ADC is provided via external SMA connectors. The single–ended input the user provides is converted to differential signal at the input of the device. One input path uses a differential amplifier, while the other input is transformer coupled.
  • The EVM provides an external SMA connector for input of the ADC clock. The single–ended input the user provides is converted to differential signal at the input of the device.
  • Digital output from the EVM is via a 40-pin connector. The digital outputs from the ADC are buffered before going to the connector.

What's Included

Order Options

 ADS5433EVM
Name Evaluation Modules (EVM)
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS5433EVM Help

Application Notes

User Guides

    
Related Tools
Name Part# Company Tool Type
ADS5423 Evaluation Module ADS5423EVM Texas Instruments Development Boards/EVMs 
ADS5424 Evaluation Module ADS5424EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5423 A 5V 14bit, 80MSPS Analog-to-Digital Converter Data Converters 
ADS5424 5V 14bit, 105MSPS High Performance Bipolar Analog-to-Digital Converter Data Converters 
ADS5433 14 Bit 80 MSPS Analog-to-Digital Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support