ADS5440 Evaluation Module Status: ACTIVE

ADS5440EVM


      
         
  ADS5440EVM
NameADS5440 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description

The ADS5440EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments ADS5440 device, a 13 bit 210 MSPS ADC. The ADC features and LVDS output which can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe. Alternatively, the EVM provides an LVDS to CMOS translation buffer such that a broad range of logic analyzers may be used to capture the data.

Features

  • Transformer coupled analog input path
  • Texas Instrument's THS4509 analog input path
  • LVDS capture ability
  • CMOS capture ability

Order Options

 ADS5440EVM
Name ADS5440 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for ADS5440EVM Help

Application Notes

User Guides

    
Related Tools
Name Part# Company Tool Type
ADS5444 Evaluation Module ADS5444EVM Texas Instruments Development Boards/EVMs 
High Speed ADC to FMC (Xilinx) Header Adapter Card FMC-ADC-ADAPTER Texas Instruments Development Boards/EVMs 
High Speed ADC to HSMC (Altera) Header Adaptor Card HSMC-ADC-BRIDGE Texas Instruments Development Boards/EVMs 
TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5440 13 Bit, 210MSPS Pipeline ADC Data Converters 
ADS5444 13 Bit, 250MSPS ADC Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support