|
|
Product InformationDescriptionThe ADS5444EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments ADS5444 device, a 13 bit 250 MSPS ADC. The ADC features and LVDS output which can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe. Alternatively, the EVM provides an LVDS to CMOS translation buffer such that a broad range of logic analyzers may be used to capture the data. Features
Order Options
Technical DocumentsMost useful technical documents for ADS5444EVM Application Notes
User Guides
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| ADS5440 Evaluation Module | ADS5440EVM | Texas Instruments | Development Boards/EVMs |
| High Speed ADC to FMC (Xilinx) Header Adapter Card | FMC-ADC-ADAPTER | Texas Instruments | Development Boards/EVMs |
| High Speed ADC to HSMC (Altera) Header Adaptor Card | HSMC-ADC-BRIDGE | Texas Instruments | Development Boards/EVMs |
| TSW1200 High Speed ADC LVDS Evaluation System | TSW1200EVM | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS5440 | 13 Bit, 210MSPS Pipeline ADC | Data Converters | |
| ADS5444 | 13 Bit, 250MSPS ADC | Data Converters | |