14-bit, 800-MSPS Digitizer Solution Evaluation Module Status: ACTIVE

ADS5474ADX-EVM

      
         
  ADS5474ADX-EVM
Name14-bit, 800-MSPS Digitizer Solution Evaluation Module
StatusACTIVE
Price (US$)$1999.00 
Order Options


Product Information

Description


View  View ADS5474ADX-EVM

The ADS5474ADX-EVM is a 14-bit, 800 MSPS digitizer solution evaluation module. The EVM incorporates two 14-bit, 400 MSPS ADS5474 ADCs operating in an interleaved mode to create an 800 MSPS digitizer. The outputs of the two ADCs feed a Xilinx Virtex 5 FPGA which is pre-configured with proprietary interleaving technology from SP Devices. The SP Devices' interleaving technology continuously analyzes the ADCs' outputs to automatically remove the interleaving spurs arising from gain an mismatch errors, removing the need for costly monitoring components and an off-line recalibration routine. The captured signal is then sent to a PC for further analysis. Those wishing to implement a system utilizing the interleaving technology found on the ADS5474ADX-EVM will need to contact SP Devices in order to obtain a production licence.

Features

Two 14-bit, 400 MSPS ADS5474 ADCs operating in interleaved mode Virtex 5 providing data capture SP Devices' interleaving technology removes interleaving gain and phase mismatch spurs Single analog and clock inputs

Order Options

 ADS5474ADX-EVM
Name 14-bit, 800-MSPS Digitizer Solution Evaluation Module
Status  ACTIVE 
Price (US$) $1999.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Sales Rep
 

Technical Documents

User Guides

  • ADS5474 ADX Evaluation Board for Interleaving (slau247.htm, 8 KB)
    20 Aug 2008  Abstract
    
Related Devices
Part# Name Product Family
ADS5463 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input Data Converters 
ADS5474 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support