ADS5481 Evaluation Module Status: ACTIVE

ADS5481EVM


      
         
Getting Started Documentation   ADS548xEVM (HTM 8 KB) 1089 views
12 Aug 2008 Read Abstract

  ADS5481EVM
NameADS5481 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description

The ADS5481EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments’ ADS5481 device, a 16-bit 80 MSPS ADC with DDR LVDS outputs. With the supplied logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe. The ADS5481EVM is also compatible to TI’s TSW1200EVM High Speed LVDS evaluation and capture system, allowing samples to be captured and passed to a PC for rapid analysis and evaluation.

The ADS5481EVM also includes Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS5481. Open sockets are provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS5481 clock input.

Features

Transformer coupled analog input path CDCE72010 Jitter Clock Synchronizer and Jitter Cleaner clocking circuit DDR LVDS output and capture ability

Order Options

 ADS5481EVM
Name ADS5481 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS5481EVM Help

User Guides

    
Related Tools
Name Part# Company Tool Type
TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5481 16-bit 80MSPS ADC With Buffered Analog Input Data Converters 
CDCE72010 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner Wireless Base Station Clocks 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support